??
Download CAD models
CAD model selection
Selectable products: 1
BALLUFF BOS 2-HW-3
HELP_VARIABLE
Company
Balluff
Description
Fastening Technology
Bill of material
BALLUFF BOS 2-HW-3
VERF
Availability
Available
BC
Order code
BAM00T6
TC
Product identifier
BOS 2-HW-3
PX
Product view
46436_00
GR
Diameter
mm
POS
position
mm
MOUNTING
Mounting
TECH
Tech. Details
Tech. Detail
ICON
W
Weight
0.022 Kg
TRAFFIC
Customs number
83024900
MANUALDE
Manual EN
MANUALEN
Manual EN
DESCRIPT
Description
Version = Mounting brackets, 2 adjustable axes, Use = for photoelectric sensors BOS 2K, Material = Steel Zinc plated, Dimension = 11 x 24 x 18 mm, Mounting part = Threads
CAE
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.